Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Diámetro interior | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1107 € - 0,1166 € | 157 En stock |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 0,1136 € - 0,1194 € | Solicite el plazo de entrega aquí |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Negro
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,1134 € - 0,1193 € | 904 En stock |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Negro
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,2251 € - 0,237 € | 2905 En stock |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 0,4072 € - 0,4286 € | 2408 En stock |
1.28 in
32.5 mm
|
0.571 in
14.5 mm
|
Negro
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.827 in
21.0 mm
|
||
| 0,1892 € - 0,1989 € | Solicite el plazo de entrega aquí |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Negro
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| 0,1255 € - 0,1322 € | 959 En stock |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 0,1333 € - 0,1403 € | 25030 En stock |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 0,0832 € - 0,0876 € | 8078 En stock |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
||
| 0,1368 € - 0,1441 € | 5112 En stock |
0.394 in
10.0 mm
|
0.205 in
5.2 mm
|
Negro
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
||
| 0,0725 € - 0,0763 € | 2889 En stock |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.394 in
10.0 mm
|
||
| 0,2389 € - 0,2515 € | 10900 En stock |
0.091 in
2.3 mm
|
0.232 in
5.9 mm
|
Natural
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.409 in
10.4 mm
|
||
| 0,1848 € - 0,1945 € | 2679 En stock |
0.091 in
2.3 mm
|
0.394 in
10.0 mm
|
Negro
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
||
| 0,1445 € - 0,1521 € | 9956 En stock |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 0,1514 € - 0,1593 € | 6146 En stock |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
Negro
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 1,4713 € - 1,5486 € | 300 En stock |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
||
| 0,1255 € - 0,1322 € | 37473 En stock |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| 0,296 € - 0,3116 € | 2531 En stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Negro
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,1315 € - 0,1386 € | 76017 En stock |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
||
| 0,3196 € - 0,3364 € | 3618 En stock |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natural
|
Nylon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar