The Basics of Offset Hinges

man in wheelchair reaching for door

Offset hinges make it simpler to get large heavy equipment through doorways, and they allow for easier handicapped access in offices, or other commercial and public buildings. Where many applications would require a widening of the doorway at a significant expense, this type of access hardware allows for an easier, less expensive modification. Read on to learn how offset hinges work.

In this article we cover: 

What are offset hinges?
Why choose offset hinges?
How do offset hinges work?
Benefits of offset hinges

What are Offset Hinges?

Offset hinges are a cost-effective idea because they can easily be installed on existing door frames and doors. Offset hinges are available in a variety of shapes and sizes, and they usually use the same screws and holes as current hinges. An offset hinge can serve as the counterbalance needed to move the door’s pivot point farther from the hinge, which allows additional clearance.

Modern commercial and industrial building codes must consider requirements for allowing large machines and equipment to indoor access, as well as for persons using wheelchairs and walkers. Doorways are wider, and must also have access hardware hinges.

Private structures are built with standard size door frames of about 30-32 inches wide; this can be very restrictive when it comes to bringing things or people inside, as regular hinges do not allow the full use of that space when the door is opened. However, an access hardware hinge is designed to be sturdy and add clearance; providing additional width to standard door frames and greatly increasing accessibility.

Why choose Offset Hinges?

A narrow doorway no longer has to be a navigational or occupational hazard when equipment and people need to gain access through it. Using an industrial friction hinge or offset hinge can make a substantial difference in accessibility. Standard hinges may easily be replaced with offset hinges to add a few inches of doorway width. Offset hinges are sometimes referred to as swing-clear, swing-away, or fold-back hinges.

How do Offset Hinges Work?

The design of offset hinges moves the hinge pin farther away from the doorjamb. When the door is opened to 90 degrees, it is set back at least two inches from the doorway, making the opening larger. In many cases, this simple remedy eliminates the need to enlarge a door opening and invest in a new door frame.

Replacement of traditional hinges with offset hinges is a simple, inexpensive solution. This basic modification can certainly increase accessibility for equipment and people who need access. Offset hinges and other access hardware are an ideal solution for commercial property users who need to gain more clearance in a door or opening.

Benefits of Offset Hinges

Offset hinges have a number of advantages. They provide smooth installation process.
•    Door clearance: Once there is an offset hinge installed, the door can stay wide open or sit flush to the wall.
•    Easy installation: With the helps of their design and construction, offset hinges can be installed easily. 
 

Download free CADs and try before you buy

Free CADs are available for most solutions, which you can download. You can also request free samples to make sure you’ve chosen exactly what you need. If you’re not quite sure which solution will work best for your application, our experts are always happy to advise you.

Whatever your requirements, you can depend on fast despatch. Request your free samples or download free CADs now.

Questions?

Email us at sales@essentracomponents.com or speak to one of our experts for further information on the ideal solution for your application 800-847-0486.