Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Edelstahl Schwenkhebel Thrust Screws

 (1 Produktset)

Liste Rasteransicht

Thrust Screws - Brass Pad

Auf Lager In Produktion

These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)