Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
(9 Produktgruppen)
Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.
These spring clips provide secure fastening of wires to a panel. They are available in screw mount or snap-in configurations.
Cable clamp for upto 7.5mm cable diameter for installation in a 6.2mm diameter hole. Split design means this can be applied retrospectively.
Screw mount wire clips to hold cables in place. Available in two different types.
This push in split cable clampt range secures wires to a panel, locking them in when snapped in place.
Screw mounting cable clips are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires.
Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.
It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Display grips have internal teeth to hold print materials securely for marketing and other displays, but the tag is not included. The flexible material has the capacity to accommodate varying print thicknesses. It features a T-shape design and helps to organise items as well as secure them.
Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.