Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
(23 Produktgruppen)
These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These Spring Plunger with Ceramic Ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a ceramic ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the ceramic ball has high hardness, wear, and corrosion resistance, it reduces the possibility of galling or damage to the mating surfaces.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Expander Fit Spring Plungers are used for positioning, applying pressure, and lifting off. Its unique body design bends to expand, contract, and adjust to bore location tolerances as broad as + 0.2 mm d4.
Its material provides excellent strength in various conditions and temperatures, as well as corrosion resistance, control, and stability. It is quick and easy in production and assembly, and it removes the requirement for the cost of high-accuracy machining and part preparation.
It is recommended that it be used as a single, one-time installation for optimum results since repeated actions of install and uninstall can diminish its capacity to expand into holes with broader tolerances owing to plastic fatigue. It is resistant to temperatures ranging from -30C to +50C. Ideal for applications in plastic moulded components for machine and fixture design, electronics, medical and lighting equipment.
These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.
The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Schienenbefestigungsclips werden für alle herkömmlichen DIN-Schienenprofile verwendet. Sie sind leicht und benötigen kein Montagewerkzeug. Eine langfristige Kabelmanagement-Lösung, auch zum Nachrüsten bei vorhandenen Installationen geeignet.
Federkolben mit einem Zugring, der auch von Hand einziehbar ist. Das Design besteht aus einem vernickelten Gehäuse und einem Stift aus Edelstahl.
Der Zugring bietet eine bequeme Möglichkeit, den Kolben anzuheben. Diese Kolben sind ideal zum Auffinden, Positionieren und Sichern. Sie werden häufig in Fitnessstudios eingesetzt, z. B. für Hanteln.
Zu den Gewindegrößen gehören M6, M8, M10 und M12.
Verwendet zur Fixierung, Positionierung, Arretierung und Sicherung. Unsere Indexbolzen ermöglichen eine rasche Justierung und eignen sich für eine Vielzahl von Oberflächen und Befestigungen. Sie sind ideal für Sport- und medizinische Geräte, Gastronomieausstattung, Förderanlagen, etc.
Diese Federclips ermöglichen eine sichere Befestigung von Drähten auf einer Platte. Sie sind als Ausführungen mit Schraubbefestigung oder zum Einrasten erhältlich.
Kabelschelle für bis zu 7,5 mm Kabeldurchmesser zur Installation in Bohrungen mit einem Durchmesser von 6,2 mm. Dank des geteilten Designs ist auch eine nachträglich Anbringung möglich.
Haltestücke und Flansche
Die geflanschten Rastbolzen von Essentra verfügen über einen Flansch mit Schraubenlöchern für zusätzliche Befestigung. Sie eignen sich ideal für geringe Materialstärken.
Rastbolzen mit Gewinde ohne Sperre ermöglichen eine rasche Justierung und eignen sich für eine Vielzahl von Oberflächen und Befestigungen. Sie werden zur Fixierung, Positionierung, Arretierung und Sicherung verwendet, u. a. bei Anwendungen wie Fitnessgeräten, medizinischen Hilfsgeräten, Catering-Ausrüstung, Transportbändern usw.
Unsere Rastriegel werden entweder in Edelstahl oder brüniertem Stahl ausgeliefert. Die Rastriegel werden in einer Vielzahl von Durchmessern angeboten.
Flexible Kabelclips mit einem Halter zum einfachen Festklemmen von Kabeln, die bei Bedarf dennoch zugänglich sind. Erhältlich mit oder ohne Vinylbeschichtung.
Kabelclips zur Schraubbefestigung, um Kabel an ihrem Platz zu halten. In zwei unterschiedlichen Ausführungen erhältlich.
Diese geteilte Kabelschelle zum Eindrücken sichert die Kabel an einer Platte und verriegelt sie, sobald sie eingerastet sind.
Kabelschellen mit Schraubbefestigung eignen sich ideal, um Ihre gebundenen Kabel zu befestigen, und die U-Ausführung ermöglicht schnelle Montage und Demontage Ihrer Kabel.
These Press Fit Spring Plungers are used as detents as well as for push-on and push-off applications and ejectors. Available in type 1 - Stainless Steel Housing and Ball – AISI 305/20c & type 2 - Plastic Housing and Stainless Steel Ball.
Selbstklebende Kabelclips für 1 mm Kabel, lieferbar als feststehende Ausführungen oder mit Scharnier. Das klebende Element des Produkts hat eine Haltbarkeit von ca. einem Jahr ab Versanddatum; bei Lagerung in der ungeöffneten Originalverpackung, bei Raumtemperatur und vor Sonnenlicht geschützt.
Erhältlich in 2 Ausführungen. Kabel werden mit dem Gurtband fixiert und mittels Schnellmontagemechanismus an einer 3-mm-Platte befestigt. Typ 1 hat eine Anti-Rotationsbefestigung, um den Gurt an seinem Platz zu halten und Bewegungen zu verhindern.
Leider ist Ihre Sitzung aufgrund von Inaktivität abgelaufen. Bitte melden Sie sich an oder laden Sie die Seite erneut, um fortzufahren.