Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Kautschuk Geräte Gummifüße

 (6 Produktgruppen)

Liste Rasteransicht

Inserts & Bumpers - Threaded

Auf Lager In Produktion

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Push Fit Bumpers & Rubber Feet - Bumper

Auf Lager In Produktion

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Push Fit Bumpers & Rubber Feet - Bumper Feet

Auf Lager In Produktion

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Screw-On Bumper Feet

Auf Lager In Produktion

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Screw-On Bumper Feet- Threaded

Auf Lager In Produktion

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Anti-Slip Self Adhesive Pads

Auf Lager In Produktion

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)