Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

DIN Edelstahl Gerade

 (2 Produktgruppen)

Liste Rasteransicht

Cable Glands - Straight/Brass

Auf Lager In Produktion

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, PA, Stainless Steel
  • Colour: Natural, Black, Silver Grey, Dark Grey
  • Material Flammability Standard: UL94 V-2

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)

Cable Glands - Straight/Nylon

Auf Lager In Produktion

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)