Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Farbe: Natur, Schwarz Material Entflammbarkeitsklasse: , UL94 V-2, UL94 V-0, UL94 HBSeriennummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
Verwenden Sie die Filter oder suchen Sie in der Liste unten, um das gewünschte Produkt zu finden.
| Preisbereich | Verfügbarkeit | Flanschhöhe | Mindestaußendurchmesser | Farbe | Material | Innendurchmesser | Maximaler Außendurchmesser | Kaufen | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1682 € - 0,2036 € | 3757 Auf Lager |
0.059 in
1.5 mm
|
0.315 in
8 mm
|
Schwarz
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.483 in
12.3 mm
|
||
| 0,0277 € - 0,0343 € | 4000 Auf Lager |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Natur
|
Nylon 6/6
|
0.089 in
2.3 mm
|
0.187 in
4.7 mm
|
||
| 0,1978 € - 0,3287 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natur
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,0216 € - 0,0266 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.055 in
1.4 mm
|
0.138 in
3.5 mm
|
Natur
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.409 in
10.4 mm
|
||
| 0,169 € - 0,2086 € | 2702 Auf Lager |
0.098 in
2.5 mm
|
0.217 in
5.5 mm
|
Natur
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.992 in
25.2 mm
|
||
| 0,0305 € - 0,0377 € | 34403 Auf Lager |
0.063 in
1.6 mm
|
0.122 in
3.1 mm
|
Natur
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
||
| 0,0564 € - 0,0697 € | 1420 Auf Lager |
0.083 in
2.1 mm
|
0.209 in
5.3 mm
|
Natur
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.772 in
19.6 mm
|
||
| 0,0224 € - 0,0276 € | 147785 Auf Lager |
0.059 in
1.5 mm
|
0.193 in
4.9 mm
|
Natur
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.492 in
12.5 mm
|
||
| 0,0201 € - 0,0248 € | 940 Auf Lager |
0.059 in
1.5 mm
|
0.161 in
4.1 mm
|
Natur
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
| 0,0321 € - 0,0397 € | 3247 Auf Lager |
0.098 in
2.5 mm
|
0.177 in
4.5 mm
|
Natur
|
Nylon 6/6
|
0.52 in
13.2 mm
|
0.748 in
19.0 mm
|
||
| 0,0171 € - 0,0211 € | 13736 Auf Lager |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natur
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
||
| 0,0302 € - 0,0373 € | 960 Auf Lager |
0.079 in
2.0 mm
|
0.157 in
4.0 mm
|
Natur
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
||
| 10217382 | 0,0243 € - 0,03 € | 1968 Auf Lager |
|
|
Natur
|
Nylon 6/6
|
|
0.276 in
7.0 mm
|
|
| 0,0353 € - 0,0436 € | 1007 Auf Lager |
0.083 in
2.1 mm
|
0.181 in
4.6 mm
|
Natur
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.622 in
15.8 mm
|
||
| 0,0255 € - 0,0314 € | 1991 Auf Lager |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
Natur
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,022 € - 0,0272 € | 1985 Auf Lager |
0.051 in
1.3 mm
|
0.441 in
11.2 mm
|
Natur
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.874 in
22.2 mm
|
||
| 0,0396 € - 0,0489 € | 3 Auf Lager |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.261 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,0915 € - 0,0974 € | 21963 Auf Lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,2037 € - 0,2324 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,1621 € - 0,1865 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natur
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm