Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

se závitem Mechanické komponenty Zátky do profilů a trubek

 (2 Počet produktových řad)

Seznam Mřížka

Threaded Inserts - Metric

Skladem Klikněte zde a vyžádejte si termín dodání

Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.

It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • Material: Stainless steel (AISI 303) ; Carbon Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Threaded Inserts - Inch

Skladem Klikněte zde a vyžádejte si termín dodání

Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.

It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Threaded Inserts are available in metric or a combination of metric and inch.

  • Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads.
  • It can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material.
  • Once in position, the insert offers a secure fastening that will not move.
Material: Carbon Steel, 303 Stainless SteelColour: Material Flammability Standard:

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)