Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

RoHS uzamykatelné křídlovým úchopem zámky čtvrtotáčkové - s jazýčkem

 (4 Počet produktových řad)

Seznam Mřížka

Handle Turn Cam Latches - Mini Wing Knob

Skladem Klikněte zde a vyžádejte si termín dodání

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Quarter Turn Latches - Wing Knob

Skladem Klikněte zde a vyžádejte si termín dodání

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Quarter Turn Latches - Pad lockable w/Wing Knob

Skladem Klikněte zde a vyžádejte si termín dodání

Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Quarter Turn Latches - Wing Knobs w/Extra Long Housing

Skladem Klikněte zde a vyžádejte si termín dodání

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)