Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

permanentní Na bázi akrylu Těsnění samolepicí

 (3 Počet produktových řad)

Seznam Mřížka

Weather Stripping & Gasket Tape - Low Density PVC

Skladem Klikněte zde a vyžádejte si termín dodání

Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Weather Stripping & Gasket Tape - Urethane (Poron)

Skladem Klikněte zde a vyžádejte si termín dodání

High-Density-Urethane (Poron) Weather Stripping is an open-cell foam that exhibits closed cell characteristics when compressed. It offers very low compression set, good shock absorption, and low out-gassing. Adhesive: Permanent rubber-based or permanent acrylic-based pressure-sensitive adhesive. Our rubber-based adhesive system includes a film carrier for non-stretch characteristics. Test Method: ASTM D3574; Density (lb/ft3): 15 ; Compression Deflection: 4 to 8 psi.; Compression Set: (50%) 10 max. Service Temperature: Rubber-based: -20F to 150F; Acrylic-based: -20F to 190F Flammability: FMVSS 302; UL94 HBF ; 3/16 Electrical enclosures. Access doors/panels. Louver and vent gasketing. Lighting. HVAC enclosures. Electronics.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Weather Stripping & Gasket Tape - EPDM

Skladem Klikněte zde a vyžádejte si termín dodání

EPDM Weather Stripping & Gasket Tape is a closed cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use.

Specifications:

  • Permanent acrylic based pressure sensitive adhesive
  • ASTM D1667
  • Density (lb/ft3): 7
  • Compression Deflection: 2 psi
  • Compression Set: (50%) 8 max
  • Service Temperature: Rubber based: -40F to 180F
  • FMVSS 302.

Applications:
  • HVAC
  • Appliance
  • Construction
  • General assembly.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)