Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

hliník Svorky kabelové - ve tvaru P

 (2 Počet produktových řad)

Seznam Mřížka

P Clips

Skladem Klikněte zde a vyžádejte si termín dodání

These P Clips, also known as pipe clips, secure wires, pipes, hoses, and other things. These clips are shaped like a ""P"" and give a tight hold by securing the object. At the same time, the smooth interior surface avoids injury to the held item. It has exceptional strength, durability, and corrosion resistance.

It is simple to install; screw it into the surface where the object is fastened. This range offers several mounting holes for various screw sizes. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Screw Mount P Clips

Skladem Klikněte zde a vyžádejte si termín dodání

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)