Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

plast panty a závěsy průmyslové standardní

 (5 Počet produktových řad)

Seznam Mřížka

Leaf Hinges - Clear Plastic

Skladem Klikněte zde a vyžádejte si termín dodání

Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Leaf Hinges - Countersunk Mount

Skladem Klikněte zde a vyžádejte si termín dodání

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Leaf Hinges - Female Thread Insert Mount

Skladem Klikněte zde a vyžádejte si termín dodání

The Leaf Hinges with Female Threaded Inserts are also recognised as Stand Off Hinges or Surface Mount Hinges. Made of Polyamide and fitted with Brass inserts, this range is resistant to oil, greases and most industrial chemicals. A selection of sizes for the hinge and the mounting screws are available.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Leaf Hinges - Male Stud Thread Insert Mount

Skladem Klikněte zde a vyžádejte si termín dodání

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Leaf Hinges - Through Hole Mount with Cover Plate

Skladem Klikněte zde a vyžádejte si termín dodání

This range of Leaf Hinges are mounted with pass-through holes being hexagonal  or countersunk. A screw cover gives the hinges a protection to the screw mount and an appealing aesthetic appearance. Made of re-inforced PA Glass Fibre, the 200 degrees rotation is secured by a rotation pin made of POM, providing strenght and anti-corrosion.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)