Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

hlava šestihranná Sítě ochranné - nábytkové Šrouby

 (5 Počet produktových řad)

Seznam Mřížka

Shoulder Bolts - Hex Head

Skladem Klikněte zde a vyžádejte si termín dodání

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Shoulder Screws - Hex Socket Head

Skladem Klikněte zde a vyžádejte si termín dodání

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Šrouby s šestihrannou hlavou – kovové

Skladem Klikněte zde a vyžádejte si termín dodání

Šrouby s šestihrannou hlavou jsou dostupné v mnoha materiálech a rozměrech.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Šrouby s šestihrannou hlavou – plastové

Skladem Klikněte zde a vyžádejte si termín dodání

Plastové šrouby s šestihrannou hlavou jsou ideálním spojovacím prvkem pro mechanické upevnění materiálů. Jsou lehké a odolné vůči korozi, olejům, odření a většině chemikálií. • Technické normy: DIN 933, ČSN 021103, ISO 4017, NF EN 24017 (pouze pro orientaci, některé rozměry nemusí odpovídat tolerancím uvedených norem).

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

šrouby duté – s šestihrannou hlavou

Skladem Klikněte zde a vyžádejte si termín dodání

Duté šrouby s větracím otvorem jsou spojovací prvky s otvorem vyvrtaným uprostřed, které umožňují plynům zachyceným na dně zaslepeného otvoru se závitem unikat skrz jádro a zajišťovat proudění vzduchu v aplikaci. Tyto šrouby jsou běžně používány pro systémy s vysokým a ultravysokým vakuem, protože jejich středové odvzdušňění snižuje virtuální únik ze systémů s vysokým podtlakem.

Tento sortiment dutých šroubů s větracím otvorem má šestihrannou hlavu. Jsou vyrobeny z nerezavějící oceli.

  • Materiál: nerezavějící ocel
  • AISI 304, 1.4301
  • Pevnostní třída: 70

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)