Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

Hlava s ultra nízkým profilem Plomby s pevnou délkou Šrouby

 (1 Počet produktových řad)

Seznam Mřížka

Shoulder Screws - Ultra Low Head

Skladem Klikněte zde a vyžádejte si termín dodání

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)