Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

PEEK Návlek na hadice Šrouby

 (3 Počet produktových řad)

Seznam Mřížka

Machine Screws - Pan

Skladem Klikněte zde a vyžádejte si termín dodání

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Machine Screws - Countersunk

Skladem Klikněte zde a vyžádejte si termín dodání

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Machine Screws - Low Head

Skladem Klikněte zde a vyžádejte si termín dodání

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)