Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

hlava šestihranná Keramické korálky Šrouby

 (5 Počet produktových řad)

Seznam Mřížka

Shoulder Bolts - Hex Head

Skladem Klikněte zde a vyžádejte si termín dodání

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Shoulder Screws - Hex Socket Head

Skladem Klikněte zde a vyžádejte si termín dodání

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Šrouby s šestihrannou hlavou – kovové

Skladem Klikněte zde a vyžádejte si termín dodání

Šrouby s šestihrannou hlavou jsou dostupné v mnoha materiálech a rozměrech.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Šrouby s šestihrannou hlavou – plastové

Skladem Klikněte zde a vyžádejte si termín dodání

Plastové šrouby s šestihrannou hlavou jsou ideálním spojovacím prvkem pro mechanické upevnění materiálů. Jsou lehké a odolné vůči korozi, olejům, odření a většině chemikálií. • Technické normy: DIN 933, ČSN 021103, ISO 4017, NF EN 24017 (pouze pro orientaci, některé rozměry nemusí odpovídat tolerancím uvedených norem).

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

šrouby duté – s šestihrannou hlavou

Skladem Klikněte zde a vyžádejte si termín dodání

Duté šrouby s větracím otvorem jsou spojovací prvky s otvorem vyvrtaným uprostřed, které umožňují plynům zachyceným na dně zaslepeného otvoru se závitem unikat skrz jádro a zajišťovat proudění vzduchu v aplikaci. Tyto šrouby jsou běžně používány pro systémy s vysokým a ultravysokým vakuem, protože jejich středové odvzdušňění snižuje virtuální únik ze systémů s vysokým podtlakem.

Tento sortiment dutých šroubů s větracím otvorem má šestihrannou hlavu. Jsou vyrobeny z nerezavějící oceli.

  • Materiál: nerezavějící ocel
  • AISI 304, 1.4301
  • Pevnostní třída: 70

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)