Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(8 Počet produktových řad)
Kolečka odolná proti vysokým teplotám jsou ideální pro zařízení jako pekárenské trouby a tam, kde lze očekávat vysoké teploty, například průmyslové pece a autoklávy. A další použití, kde je vyžadována odolnost vůči vysokým teplotám. Náš sortiment obsahuje kolečka s otvorem na šroub a s pevnou či otočnou montážní deskou. Jsou k dostání v různých barvách, provedeních a materiálech, např. termoplastu, nerezavějící oceli nebo pryže. K dispozici jsou různé nosnosti a velikosti.
Ideální volba pro potravinářský průmysl a hotely a pohostinství, kde jsou kolečka využívána na zařízení, jako jsou servírovací vozíky, trouby a další přenosné kuchyňské zařízení, odpadkové koše, kuchyňské skříně, úložné police a další. Náš sortiment zahrnuje běhouny z materiálů, jako je polyuretan nebo polyamid. Určitě si vyberete z celé řady nosností a velikostí.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
Tento sortiment šroubů s osazením má nízkoprofilovou hlavu (ultra) s šestihrannou drážkou. Výška hlavy těchto velmi nízkoprofilových šroubů je přibližně 1/3 normálních šroubů s osazením. Šestihran je ideální pro přesnou montáž a ideálně se používají tam, kde je k dispozici menší plocha.
Jsou vyrobeny z austenitické nerezavějící oceli, která se vyznačuje dobrou odolností vůči korozi a obrobitelností. Materiál je oblíbenou volbou ve stavebnictví a automobilovém průmyslu. Tyto šrouby jsou vhodné pro farmaceutický průmysl a další obory.
Tento sortiment šroubů s osazením má válcovou hlavu s šestihrannou drážkou. Šestihran je ideální pro přesnou montáž a ideálně se používají tam, kde je k dispozici menší plocha.
Jsou vyrobeny z austenitické nerezavějící oceli, která se vyznačuje dobrou odolností vůči korozi a obrobitelností. Materiál je oblíbenou volbou ve stavebnictví a automobilovém průmyslu.
Duté šrouby s větracím otvorem jsou spojovací prvky s otvorem vyvrtaným uprostřed, které umožňují plynům zachyceným na dně zaslepeného otvoru se závitem unikat skrz jádro a zajišťovat proudění vzduchu v aplikaci. Tyto šrouby jsou běžně používány pro systémy s vysokým a ultravysokým vakuem, protože jejich středové odvzdušňění snižuje virtuální únik ze systémů s vysokým podtlakem.
Tento sortiment dutých šroubů s osazením má válcovou hlavu s vnitřním šestihranem. Vnitřní šestihran je vhodný pro přesnou montáž v omezeném prostoru a přesné osazení umožňuje přesnou montáž. Jsou vyrobeny z nerezové oceli.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku