Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(4 Počet produktových řad)
Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.
Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.
Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.
These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.
The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.
Features
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku