Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

Závit vnější / vnitřní rozpěrky šestihranné Rozpěrky k deskám plošných spojů

 (3 Počet produktových řad)

Seznam Mřížka

Hexagonal Insulation Standoffs

Skladem Klikněte zde a vyžádejte si termín dodání

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

PCB Spacers - Hexagonal / Non Undercut

Skladem Klikněte zde a vyžádejte si termín dodání

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Standoffs

Skladem Klikněte zde a vyžádejte si termín dodání

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)