Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(4 Počet produktových řad)
Anti Rattle Rings help prevent vibration on telescopic tubes that often rattle when fitted.
These rings help optimise performance of the tubes; reducing wear and tear that continued vibration may cause. They will also assist in noise prevention. In addition, the rings cover the connection and provide a neat finished appearance to your assembly.
Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.
The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.
Tube Adjusters with thumb screw are primarily used to secure telescopic tubing in a fixed position.
Easy to install; place the adjuster over the connecting tube sections. Then, tighten the built-in thumb screw in order to fix the tubes firmly in place. The thumb screw can be conveniently unscrewed to move the tubes to an alternative position of choice, and tightened for a secure hold.
Tube Locks are used to secure two telescopic tubes in place.
Easy install; drill a 1/4 inch hole through your tube. This enables to tube lock to snap easily into position.
The locks feature a metal pin that provides added strength. These locks can also be reused, making them highly economical.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku