Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(18 Počet produktových řad)
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These Expander Fit Spring Plungers are used for positioning, applying pressure, and lifting off. Its unique body design bends to expand, contract, and adjust to bore location tolerances as broad as + 0.2 mm d4.
Its material provides excellent strength in various conditions and temperatures, as well as corrosion resistance, control, and stability. It is quick and easy in production and assembly, and it removes the requirement for the cost of high-accuracy machining and part preparation.
It is recommended that it be used as a single, one-time installation for optimum results since repeated actions of install and uninstall can diminish its capacity to expand into holes with broader tolerances owing to plastic fatigue. It is resistant to temperatures ranging from -30C to +50C. Ideal for applications in plastic moulded components for machine and fixture design, electronics, medical and lighting equipment.
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Tyto pružinové pístky s keramickou kuličkou a drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří částí: tělo se závitem, keramická kulička a pružinový mechanizmus. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Keramická kulička má vysokou tvrdost a odolnost vůči opotřebení i korozi, ale zároveň snižuje riziko poškození povrchu protikusů.
Mají snadnou montáž i použití a jsou určeny pro vysoké zatížení. Díky závitu se snadno integrují do stávajících systémů nebo budov. Mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky jejich odolnosti a všestrannosti.
Tyto pružinové pístky s kuličkou a drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří částí: tělo se závitem, kulička z nerezavějící oceli a pružinový mechanizmus. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Kulička z nerezavějící oceli je sice upřednostňována díky své vynikající odolnosti vůči korozi, zajišťuje však také spolehlivost a dlouhou životnost i v náročném prostředí. Kulička z nerezavějící oceli navíc umožňuje hladký pohyb, což snižuje míru tření a opotřebení.
Mají snadnou montáž i použití a jsou určeny pro vysoké zatížení. Díky závitu se snadno integrují do stávajících systémů nebo budov. Mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky jejich odolnosti a všestrannosti.
Tyto hladké pružinové pístky s čepem na konci a šestihrannou drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří komponentů: tělo se závitem, čep s pružinovým mechanizmem a šestihranná drážka. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné zarovnání, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Čep pístku lze rychle roztáhnout nebo stlačit pomocí ruční síly, takže seřízení nebo změna polohy jsou rychlé a snadné.
Díky šestihranné drážce se pístek snadno montuje pomocí šestihranného klíče. Díky závitu se snadno integrují do stávajících systémů nebo budov. Když je čep vyroben z termoplastu, mají teplotní odolnost od -30 C do +50 C; ale když je čep vyroben z nerezavějící oceli, mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky své odolnosti a všestrannosti.
Pístky pružinové s kroužkem na vytažení lze také stahovat ručně. Tato konstrukce obsahuje poniklované pouzdro a čep z nerezové oceli.
Stahovací kroužek umožňuje pohodlný způsob zvedání pístku. Tyto pístky jsou ideální pro lokalizaci, polohování a zabezpečování. Mezi běžné aplikace patří vybavení tělocvičny, například posilovací přístroje.
Velikosti závitů: M6, M8, M10 a M12.
Kabelová mini sedla se primárně používají ke shromažďování a vedení kabelů pro elektronické aplikace. Kabelová sedla udržují součástky uspořádané a odstraňují chaos. Pomáhají také zajistit snadný přístup ke kabelům pro další montáž nebo opravu.
Náš sortiment zahrnuje kabelová sedla se zajištěným i nezajištěným vrškem, varianty se samolepicí základnou, stejně jako sedla s bočním vstupem, slepým otvorem a distanční kabelová sedla. Možnosti montáže zahrnují nástrčná a šroubovací sedla.
Menší velikost těchto kabelových sedel je činí užitečnými pro aplikace v omezeném prostoru.
Zavěšená kabelová sedla poskytují rychlé a snadné řešení pro shromažďování a vedení kabelů a vodičů a jejich úhledné uspořádání na místě.
Horní zavěšený uzamykací vstupní systém zajišťuje, že kabely zůstanou udržovány stranou citlivých součástí. V případě potřeby lze kabely snadno odstranit. Kabelové sedlo lze snadno nasadit a sejmout tlakem konečků prstů.
Materiál, z něhož jsou tato kabelová sedla vyrobena, poskytuje dobrou teplotní stabilitu, pevnost a mechanickou odolnost.
Zajištěná kabelová sedla poskytují rychlé a snadné řešení pro shromažďování a vedení kabelů a vodičů a jejich úhledné uspořádání na místě.
Horní uzamykací vstupní systém zajišťuje, že kabely zůstanou udržovány stranou citlivých součástí. V případě potřeby lze kabely snadno odstranit. Kabelové sedlo lze snadno nasadit a sejmout tlakem konečků prstů.
Materiál, z něhož jsou tato kabelová sedla vyrobena, poskytuje dobrou teplotní stabilitu, pevnost a mechanickou odolnost.
Zajišťovací svorka s pantem je ideální k uchycení kabelových chrániček či kabelových svazků.
Žebro kolem vnitřního průměru svorky zajišťuje pevné sevření. Žebrovité provedení je umožňuje používat na různé tloušťky panelů a na různé materiály. Pevné sevření je dále zajištěno velkou tvarovanou základna pro stabilní uchycení.
Horní část je opatřena pantovým mechanismem, který je uvolnitelný. Ten umožňuje snadné odstranění nebo přidání kabelů a vodičů do svorky. Zajišťuje tak snadnou údržbu a změnu vedení kabeláže.
Tyto svorky jsou odolné vůči korozi, vibracím a oděru.
Lze je opakovaně otevírat a zavírat, jednoduché vložení i vyjmutí kabelu. Velká tvarovaná základna pro stabilní uchycení. Vyrobeno z polyamidu 6.6
Bezpečné uchycení kabelového svazku. Konstrukce svorky umožňuje nastavení na různé průměry svazku. Svorku lze opětovně otevřít. Odolává vibracím. Úchyt pro otevření svorky. Provedení z materiálu s třídou hořlavosti UL94 V-2 nebo UL94 V-0
Samolepicí kabelové příchytky mají zoubky pro bezpečné zajištění svazků kabelu. Jsou ideální pro upevnění a vedení kabelů, vodičů a lanek.
Příchytky z tohoto sortimentu jsou nastavitelné a po uvolnění úchytu je lze opětovně otevřít. Tento uvolňovací prvek umožňuje výměnu kabeláže. Boční zámek na horní straně svorky zabraňuje otevření svorky.
Tato řada kabelových příchytek je vybavena samolepicí páskou pro snadné a pohodlné upevňování kabelových svazků.
Rychlá a jednoduchá montáž. Díky samolepicí základně není třeba spojovací materiálu. Svorka pevně uchytí kabel, lze ji však opětovně otevřít. V různých provedeních, barvách a materiálech Samolepicí část produktu má životnost přibližně 1 rok od data expedice, je-li zboží skladováno v původním neotevřeném balení při pokojové teplotě a mimo dosah slunce.
Rychlá a jednoduchá montáž pomocí samolepicí základny. Zacvakávací provedení svorky zajistí kabel bezpečně uvnitř. Dvě provedení pro různé průměry kabelových svazků. Vyrobeno z šedého PVC. Třída hořlavosti UL94 V-0. Samolepicí základna s lepidlem na bázi akrylu. Samolepicí část produktu má životnost přibližně 1 rok od data expedice, je-li zboží skladováno v původním neotevřeném balení při pokojové teplotě a mimo dosah slunce.
Kabelové svorky s pantem na zajištění horní části jsou ideální k bezpečnému vedení a uchycení kabelových svazků.
Montáž;
Kabely se umístí do středu svorky. Rozevřená svorka se umístí přes kabely. Ramena svorky se pak vsunou do dvou otvorů v panelu. Horní část se zajistí pomocí samořezných šroubů. Při utahování šroubů se nožičky rozevřou a zajistí svorku ve stěně. Není tedy třeba zajištění pomocí matic. To znamená, že není nutný přístup k druhé straně panelu.
Horní část s pantem je nastavitelná, takže jí lze snadno uvolnit vyjmutím šroubů. To umožňuje bezproblémovou údržbu, odstranění a změnu vedení kabelových svazků.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku