Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

pryž nožičky pryžové pístky pružinové

 (6 Počet produktových řad)

Seznam Mřížka

Push Fit Bumpers & Rubber Feet - Bumper

Skladem Klikněte zde a vyžádejte si termín dodání

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Push Fit Bumpers & Rubber Feet - Bumper Feet

Skladem Klikněte zde a vyžádejte si termín dodání

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Inserts & Bumpers - Threaded

Skladem Klikněte zde a vyžádejte si termín dodání

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Screw-On Bumper Feet

Skladem Klikněte zde a vyžádejte si termín dodání

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Screw-On Bumper Feet- Threaded

Skladem Klikněte zde a vyžádejte si termín dodání

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Anti-Slip Self Adhesive Pads

Skladem Klikněte zde a vyžádejte si termín dodání

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)