Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(1 Počet produktových řad)
Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.
Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.
It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku