Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(43 Počet produktových řad)
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These Expander Fit Spring Plungers are used for positioning, applying pressure, and lifting off. Its unique body design bends to expand, contract, and adjust to bore location tolerances as broad as + 0.2 mm d4.
Its material provides excellent strength in various conditions and temperatures, as well as corrosion resistance, control, and stability. It is quick and easy in production and assembly, and it removes the requirement for the cost of high-accuracy machining and part preparation.
It is recommended that it be used as a single, one-time installation for optimum results since repeated actions of install and uninstall can diminish its capacity to expand into holes with broader tolerances owing to plastic fatigue. It is resistant to temperatures ranging from -30C to +50C. Ideal for applications in plastic moulded components for machine and fixture design, electronics, medical and lighting equipment.
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Tyto pružinové pístky s keramickou kuličkou a drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří částí: tělo se závitem, keramická kulička a pružinový mechanizmus. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Keramická kulička má vysokou tvrdost a odolnost vůči opotřebení i korozi, ale zároveň snižuje riziko poškození povrchu protikusů.
Mají snadnou montáž i použití a jsou určeny pro vysoké zatížení. Díky závitu se snadno integrují do stávajících systémů nebo budov. Mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky jejich odolnosti a všestrannosti.
Tyto pružinové pístky s kuličkou a drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří částí: tělo se závitem, kulička z nerezavějící oceli a pružinový mechanizmus. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Kulička z nerezavějící oceli je sice upřednostňována díky své vynikající odolnosti vůči korozi, zajišťuje však také spolehlivost a dlouhou životnost i v náročném prostředí. Kulička z nerezavějící oceli navíc umožňuje hladký pohyb, což snižuje míru tření a opotřebení.
Mají snadnou montáž i použití a jsou určeny pro vysoké zatížení. Díky závitu se snadno integrují do stávajících systémů nebo budov. Mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky jejich odolnosti a všestrannosti.
Tyto hladké pružinové pístky s čepem na konci a šestihrannou drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří komponentů: tělo se závitem, čep s pružinovým mechanizmem a šestihranná drážka. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné zarovnání, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Čep pístku lze rychle roztáhnout nebo stlačit pomocí ruční síly, takže seřízení nebo změna polohy jsou rychlé a snadné.
Díky šestihranné drážce se pístek snadno montuje pomocí šestihranného klíče. Díky závitu se snadno integrují do stávajících systémů nebo budov. Když je čep vyroben z termoplastu, mají teplotní odolnost od -30 C do +50 C; ale když je čep vyroben z nerezavějící oceli, mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky své odolnosti a všestrannosti.
Adaptéry pro vícebodové zamykání se používají pro montáž zámků s jazýčkem. Jsou vhodné pro použití s většinou standardních profilů jazýčků. Při použití se zámkem s výklopnou rukojetí a táhel mají umožňuje vícebodové zamykání.
Adaptér pro vícebodové zamykání má tříbodový zajišťovací adaptér, který umožňuje vícebodové zamykání.
Tento sortiment je dostupný v provedení z plastu nebo kovu. Koncovky se skládají se ze dvou částí, pláště a těla. Provedení také s pevnou koncovkou s vnějším závitem nebo s otočnou koncovkou s vnějším závitem.
Montážní desky z této řady se používají k bezpečnému upevnění zámků a západek, aby nedocházelo k jejich protáčení. Sortiment zahrnuje podložky a ocelovou desky.
Tyto jazýčky jsou alternativou nebo náhradou za jazýčky dodávané s našimi zámky. Různé rozpětí zachycení, různé materiály a provedení.
Klíče pro různé vložky čtvrtotáčkových zámků. Provedení v různých materiálech pro nejrůznější využití. Tento sortiment je určen pro náš sortiment čtvrtotáčkových zámků.
Tato kolečka s atraktivním designem jsou vynikající volbou pro zařízení, která typicky najdeme v kancelářích a jiných komerčních prostorách. Náš sortiment koleček pro nábytek a kancelářské vybavení lze použít u pracovních židlí, stojanů, úložných vozíků, pracovních stolů atd. Kolečka z této řady jsou vyrobena z materiálů, jako je pryž, polyamid, pozinkovaná ocel a další. Různé typy pro různá odvětví a potřeby: kulové, dvojité, s otvorem pro šroub, s paprskovým kolem, rýhovaným čepem a další. Určitě si vyberete z celé řady nosností a velikostí.
Kolečka odolná proti vysokým teplotám jsou ideální pro zařízení jako pekárenské trouby a tam, kde lze očekávat vysoké teploty, například průmyslové pece a autoklávy. A další použití, kde je vyžadována odolnost vůči vysokým teplotám. Náš sortiment obsahuje kolečka s otvorem na šroub a s pevnou či otočnou montážní deskou. Jsou k dostání v různých barvách, provedeních a materiálech, např. termoplastu, nerezavějící oceli nebo pryže. K dispozici jsou různé nosnosti a velikosti.
Široký výběr pojezdových koleček pro různá použití ve spoustě odvětví. Naše kolečka jsou dostupná v provedení z polyamidu, polyuretanu, pryže a termoplastu. Velký výběr barev včetně červené, modré, šedé, černé a bílé – v různých velikostech a s různou nosností.
Sortiment montážního příslušenství pro pojezdová kolečka zahrnuje montážní desky, pouzdra, narážecí a závitové čepy. Pro kolečka se slepým montážním otvorem. Vyberte si podle požadovaného způsobu upevnění a velikosti montážního otvoru. Provedení z různých materiálů vhodná pro nejrůznější využití.
Ideální volba pro potravinářský průmysl a hotely a pohostinství, kde jsou kolečka využívána na zařízení, jako jsou servírovací vozíky, trouby a další přenosné kuchyňské zařízení, odpadkové koše, kuchyňské skříně, úložné police a další. Náš sortiment zahrnuje běhouny z materiálů, jako je polyuretan nebo polyamid. Určitě si vyberete z celé řady nosností a velikostí.
Kolečka jsou ve zdravotnictví nezbytná pro přesun zdravotnických přístrojů v nemocnicích, domech s pečovatelskou službou, laboratořích atd. Při vstupu do jakéhokoli zdravotnického zařízení uvidíte přenosná vybavení, jako jsou monitorovací zařízení, ventilátory, lůžka, vozíky, zvedáky, invalidní vozíky a další, všechna vybavena pojezdovými kolečky. Náš rozsáhlý sortiment obsahuje různé typy koleček včetně koleček Levina, Linea, dvojitých, s otočnou nebo pevnou deskou a dalších. Tato kolečka jsou k dostání v různých barvách a materiálech, jako je polyuretan, pozinkovaná ocel nebo polyamid. Určitě si vyberete z celé řady nosností a velikostí.
Průmyslová kolečka jsou vhodná pro velké zatížení např. v automobilovém průmyslu, strojírenství a dalších průmyslových oborech. Tato kolečka jsou navržena předně pro velké zatížení a pravděpodobně budou použita u přepravních vozíků, úložných držácích, údržbu zařízení, plošinových vozíků atd. Naše nabídka koleček zahrnuje provedení s otvorem na šroub, se závitovým čepem, pevnou nebo otočnou montážní deskou. Jsou vyrobena v různých barvách a materiálech, např. pryže, polyamidu, litiny a polyuretanu. Určitě si vyberete z celé řady nosností a velikostí.
Sortiment čtvrtotáčkových zámků obsahuje řadu příslušenství, včetně upevňovacích prvků. Ty jsou vyráběny ve dvou různých provedeních, jedno z pružinové oceli a druhé z tlakově litého zinku. Jsou kompatibilní se všemi zámky s montážním otvorem 20,2×22,2 mm.
Protiprachové krytky jsou doplňkovým příslušenstvím pro zámky a západky do montážních otvorů 20,2×22,2 mm. Chrání zámek a zabraňují průniku špíny a vlhka, které by mohly poškodit zamykací systém.
Sortiment čtvrtotáčkových zámků lze kombinovat s celou řadou příslušenství, včetně zavíracích madel. Jsou vyrobena z polyamidu a jsou kompatibilní se všemi zámky s montážním otvorem 20,2×22,2 mm.
Tato upevňovací matice je vhodnou alternativou kovové matice dodávané s řadou plastových čtvrtotáčkových zámků s pružinou.
Pojistné matice k sortimentu nylonových a mosazných kabelových vývodek.
Montážní příslušenství k sortimentu nylonových a mosazných kabelových vývodek.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku