Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

oboustranné pásky samolepicí - fóliové

 (3 Počet produktových řad)

Seznam Mřížka

Film Tape Rolls - 8606 Resealable Bag Sealing Tape with Film Liner

Skladem Klikněte zde a vyžádejte si termín dodání

8606 is a general purpose tape for resealable polyethylene/polypropylene bags where tape application is at bag manufacturing stage. Due to the wide variation in flexible packaging materials and the bond strengths required, it is recommended that the tape be fully evaluated in all applications prior to use.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Film Tape Rolls - DK Film - Rubber

Skladem Klikněte zde a vyžádejte si termín dodání

DK Film provides the tack of our permanent rubber based adhesive without the thickness of foam tape. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces. Two adhesive thicknesses are available for greater flexibility in your application: Use the 3.0 mil tape for less demanding, cost sensitive projects. Use the 4.5 mil tape for applications that require a higher shear strength: Extrusions, Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Film Tape Pieces - DK Film Rubber

Skladem Klikněte zde a vyžádejte si termín dodání

DK Film is a high tack double sided tape with a rubber adhesive. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces including low surface energy substrates. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure). Applications: Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners to name a few application.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)