Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

Mechanické komponenty panty vysaditelné Panty vysaditelné Šrouby s osazením

 (6 Počet produktových řad)

Seznam Mřížka

Shoulder Screws - Hex Socket Head

Skladem Klikněte zde a vyžádejte si termín dodání

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Shoulder Screws - Pan Head

Skladem Klikněte zde a vyžádejte si termín dodání

These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.

This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.

  • It is sturdy and corrosion-resistant, but not in really hard conditions.
  • It has a pan head that is slightly domed and a flat bearing.
  • It is suited for low-profile applications and has an aesthetically attractive appearance.
Material: 303 Stainless Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Shoulder Screws - Slot Head

Skladem Klikněte zde a vyžádejte si termín dodání

These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.

Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.

This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.

  • Shoulder that runs from the head to the shank which is machined to a precise tolerance.
  • It features a slotted head, which allows them to be driven with a slotted screwdriver.
  • Magnetic and excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws.
Material: Stainless Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Šrouby s osazením – s ultra nízkým profilem

Skladem Klikněte zde a vyžádejte si termín dodání

Tento sortiment šroubů s osazením má nízkoprofilovou hlavu (ultra) s šestihrannou drážkou. Výška hlavy těchto velmi nízkoprofilových šroubů je přibližně 1/3 normálních šroubů s osazením. Šestihran je ideální pro přesnou montáž a ideálně se používají tam, kde je k dispozici menší plocha.

Jsou vyrobeny z austenitické nerezavějící oceli, která se vyznačuje dobrou odolností vůči korozi a obrobitelností. Materiál je oblíbenou volbou ve stavebnictví a automobilovém průmyslu. Tyto šrouby jsou vhodné pro farmaceutický průmysl a další obory.

  • Materiál: nerezavějící ocel
  • AISI 303, 1, 4305
  • Pevnost v tahu: 550 N/mm²
  • Odolnost vůči namáhání min.: 190 N/mm²

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Šrouby s osazením – s válcovou hlavou

Skladem Klikněte zde a vyžádejte si termín dodání

Tento sortiment šroubů s osazením má válcovou hlavu s šestihrannou drážkou. Šestihran je ideální pro přesnou montáž a ideálně se používají tam, kde je k dispozici menší plocha.

Jsou vyrobeny z austenitické nerezavějící oceli, která se vyznačuje dobrou odolností vůči korozi a obrobitelností. Materiál je oblíbenou volbou ve stavebnictví a automobilovém průmyslu.

  • Materiál: nerezavějící ocel
  • AISI 303, 1, 4305
  • Pevnost v tahu: 550 N/mm²
  • Odolnost vůči namáhání min.: 190 N/mm²

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

šrouby duté s osazením – s válcovou hlavou

Skladem Klikněte zde a vyžádejte si termín dodání

Duté šrouby s větracím otvorem jsou spojovací prvky s otvorem vyvrtaným uprostřed, které umožňují plynům zachyceným na dně zaslepeného otvoru se závitem unikat skrz jádro a zajišťovat proudění vzduchu v aplikaci. Tyto šrouby jsou běžně používány pro systémy s vysokým a ultravysokým vakuem, protože jejich středové odvzdušňění snižuje virtuální únik ze systémů s vysokým podtlakem.

Tento sortiment dutých šroubů s osazením má válcovou hlavu s vnitřním šestihranem. Vnitřní šestihran je vhodný pro přesnou montáž v omezeném prostoru a přesné osazení umožňuje přesnou montáž. Jsou vyrobeny z nerezové oceli.

  • Materiál: nerezavějící ocel
  • AISI 304, 1.4301
  • Pevnostní třída: 50

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)