Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

k našroubování Svorky pružinové Panty ploché

 (9 Počet produktových řad)

Seznam Mřížka

Leaf & Flag Stand Off Hinges

Skladem Klikněte zde a vyžádejte si termín dodání

Leaf and Flag Hinges are ideal for door removal when space to access inside of cabinet is difficult. The range comes in a choice of profiles and materials

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Leaf Hinges - Countersunk Mount

Skladem Klikněte zde a vyžádejte si termín dodání

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

Skladem Klikněte zde a vyžádejte si termín dodání

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Spring Hinges - Open and Close Position

Skladem Klikněte zde a vyžádejte si termín dodání

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Leaf Hinges - Through Hole Mount with Cover Plate

Skladem Klikněte zde a vyžádejte si termín dodání

This range of Leaf Hinges are mounted with pass-through holes being hexagonal  or countersunk. A screw cover gives the hinges a protection to the screw mount and an appealing aesthetic appearance. Made of re-inforced PA Glass Fibre, the 200 degrees rotation is secured by a rotation pin made of POM, providing strenght and anti-corrosion.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Constant Torque Hinges - Position Controlled

Skladem Klikněte zde a vyžádejte si termín dodání

These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Dual Axis Torque Hinge

Skladem Klikněte zde a vyžádejte si termín dodání

These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Adjustable Torque Hinges - w/Leaf Screw

Skladem Klikněte zde a vyžádejte si termín dodání

Adjustable Torque Hinges are operate with a single torque adjustment using the screw. They are used to hold doors or panels in position. The adjusting screw is made from stainless steel. The medium hinge is suitable for M4 fixings and the large hinge is suitable for M6 fixings both of which are not supplied

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Lift-Off Flag Hinges - Screw on

Skladem Klikněte zde a vyžádejte si termín dodání

Lift-Off Flag Hinges - Screw on are a two part rolled steel body with round end caps. Ideal for screw on frame for more industrial units

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)