Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(2 Počet produktových řad)
These Standing Capacitor Holders are intended to screw onto the chassis and secure the capacitor to a flat surface. It is a strong, one-piece device with a robust, secure attachment that ensures endurance and longevity even in harsh conditions. It is simple to install or remove by screwing it in. The holder secures the capacitors even in high-vibration settings.
This eliminates the need for regular capacitor readjustment or repositioning, ensuring optimal performance and lowering the danger of electrical failure. It is offered with or without mounting hardware, with or without an internal standoff feature to separate the capacitor from the chassis, and without the internal standoff feature for pass-through applications. Used in applications including electronic circuit boards, power electronic components, and industrial automotive systems.
Modular Cable Entry Plates provide a tool-free, adaptable and time saving solution for installing cables into a housing wall. The modular structure (up to 5 separate rows containing 25 grommets in total) provides a completely flexible solution allowing users to add and / or remove our range of Plate Mounted Membrane Entry Grommets that come in a range of 8 different cable diameter sizes and can be found for sale in our Membrane Entry Grommets range.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku