Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

Zatlačovací průchozí otvor madla a rukojeti

 (6 Počet produktových řad)

Seznam Mřížka

Pull Handles - Bridge Shape Plastic

Skladem Klikněte zde a vyžádejte si termín dodání

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Pull Handles - Through Hole Angled Arch

Skladem Klikněte zde a vyžádejte si termín dodání

Through Hole Angle Arch Pull Handle Assemblies are front mounted with ergonomic profiles for pleasing aesthetics and comfort during use. The extensive range of designs and materials are suited for various applications and environments.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Pull Handles - Through Hole One-Sided

Skladem Klikněte zde a vyžádejte si termín dodání

Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Pull Handles - Arch Shape Plastic

Skladem Klikněte zde a vyžádejte si termín dodání

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Pull Handles - Through Hole Angled Right Angle

Skladem Klikněte zde a vyžádejte si termín dodání

High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Pull Handles - Spring Loaded

Skladem Klikněte zde a vyžádejte si termín dodání

This range of Spring Loaded Pull Handles are designed to control the returned movement of the handle. The spring allow either an arrestment or a return to position of the handle. They are particularly suited for pulling and or lifting. A choice of shape and material is available to suit various application.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)