Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

Kov Montáž z přední strany madla a rukojeti

 (6 Počet produktových řad)

Seznam Mřížka

Pull Handles - Arch Shaped Metal

Skladem Klikněte zde a vyžádejte si termín dodání

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Material: , Steel, Die Cast Zinc Alloy, Aluminium, Stainless Steel
  • Colour: , Black, Natural, Grey, Silver

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Pull Handles - Through Hole Angled Right Angle

Skladem Klikněte zde a vyžádejte si termín dodání

High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Pull Handles - U Shaped Metal

Skladem Klikněte zde a vyžádejte si termín dodání

Our range of Metal Pull Handles are U Shaped made of a tubular tube of a round shape, square shape or oval shape if more a ergonomic need is required. The range offers a choice of material and finishes to suit various application environments and aesthetic appeal to the finished product. Different design angles provides a choice of pulling angles. Depending on the mounting need there is a selection for front mounting and back mounting.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Recessed Handles - Screw Mount

Skladem Klikněte zde a vyžádejte si termín dodání

Recessed Screw Mount Handles can be mounted flush to a door or panel with mounting studs. The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Pull Handles - Metal/Flange Mount

Skladem Klikněte zde a vyžádejte si termín dodání

Flange Mount Hinged Pull Handles are heavy duty spring loaded handles that lay flat when not in use. The handle is made of glass-filled nylon and the spring loaded design returns to the flat position automatically.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Pull Handles - Spring Loaded

Skladem Klikněte zde a vyžádejte si termín dodání

This range of Spring Loaded Pull Handles are designed to control the returned movement of the handle. The spring allow either an arrestment or a return to position of the handle. They are particularly suited for pulling and or lifting. A choice of shape and material is available to suit various application.

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)