Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

plast Chrániče celého čela příruby Kryty přírub

 (5 Počet produktových řad)

Seznam Mřížka

Flange Covers

Skladem Klikněte zde a vyžádejte si termín dodání

Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection. They are designed to suit all types of flange faces.

They offer flexibility, durability, and the versatile design makes them suitable for the protection of bolt holes. They are easy to fit. The range includes options that are injection moulded.

Cover ANSI 16.5, DIN 2631-2635 and BS4504

  • Material: Flexible Polyethylene (PE)
  • Colour: Yellow

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Bolt Hole Flange Protectors

Skladem Klikněte zde a vyžádejte si termín dodání

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).

  • Material: Polypropylene (PP)
  • Colour: Black

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Studded Full Face Flange Protectors

Skladem Klikněte zde a vyžádejte si termín dodání

Studded Flange Protector provides full-face coverage and bore protections for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer suitable protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Material: Polyethylene (PE)
  • Colours: Blue and Red

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Adhesive Full Face Flange Protectors

Skladem Klikněte zde a vyžádejte si termín dodání

Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.

No fasteners are required.

  • Material: Polyethylene (PE)
  • Colour: Black

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Push In Full Face Flange Protectors

Skladem Klikněte zde a vyžádejte si termín dodání

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

  • Materials: Polyethylene (PE) and Low-Density Polyethylene (LDPE)
  • Colour: Yellow

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)