Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

pryž termoplastická (TPR) Zatlačovací Krytky ukončovací

 (4 Počet produktových řad)

Seznam Mřížka

Flanged Caps

Skladem Klikněte zde a vyžádejte si termín dodání

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: Silicone, PE, PVC, TPR
  • Colour: Yellow, Natural, Pink, Red, Black

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Flexible End Caps - Acid Resistance

Skladem Klikněte zde a vyžádejte si termín dodání

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.

  • Material: Thermoplastic Rubber & Elastomer (TPR,TPE)
  • Colour: Black

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Heavy Duty Pipe Caps

Skladem Klikněte zde a vyžádejte si termín dodání

Heavy Duty Pipe Caps are used to protect the end of a pipe from dust, dirt, and other impurities. They are appropriate for nominal pipe sizes and provide a low-cost, high-quality choice. Internal ribs ensure a snug fit and release after pressure is applied. The caps come with or without a vent hole.

Used to keep small pipes safe during transportation and storage. It is also simple to install and remove, thanks to the press fit design. Temperature resistance ranges from 66C to -40C. Used in plumbing, heating, ventilation, and industrial applications.

  • Material: PE
  • Colour: Black, Yellow

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Standard Size Pipe Caps

Skladem Klikněte zde a vyžádejte si termín dodání

A range of protective caps designed for standard pipe sizes that are available at a low cost, but with a high quality finish. Our Standard Size Pipe Caps are available in a choice of material options; LDPE and Flexible PE, and cover a wide range of sizes.

These moulded caps are designed to grip over the external diameter of pipes and tubes, to prevent the ingress of foreign agents, during storage and shipping. There design allows for quick and easy assembly and removal, either by hand or with the use of automated equipment.

The range features caps that have internal ribs that ensure a tight fit and help release air pressure build up. In addition, the range includes caps that have a small vent hole. The vent hole allows the cap to be properly fitted, which also helps to eliminate air pressure.

  • Material: Linear and Low-Density Polyethylene (LLDPE and LDPE) , Polyvinyl Chloride (PVC) and Flexible Polyethylene (PE)
  • Colours: Black, Grey, Red and Yellow
  • Meets ANSI and DIN specifications

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)