Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

vinyl Dokončovací prvky pro nábytek Krytky ukončovací

 (4 Počet produktových řad)

Seznam Mřížka

Round Vinyl End Caps

Skladem Klikněte zde a vyžádejte si termín dodání

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Pull Tab Caps

Skladem Klikněte zde a vyžádejte si termín dodání

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black, Red

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Flexible End Caps - Oil and Grease Resistant

Skladem Klikněte zde a vyžádejte si termín dodání

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide excellent protection for threaded applications.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications.

The caps are highly resistance to shredding, making them a durable product. The Green PVC option is suitable for use in oil and grease applications.

  • Material: Polyvinyl Chloride (PVC)
  • Colours: Black and Green

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Flexible Vinyl Pull Tab Caps - Standard

Skladem Klikněte zde a vyžádejte si termín dodání

Flexible Caps are suitable for plain or thread applications and the unique design means they fit a range of diameters.

The central pull-tab, coupled with the unique star shaped design makes fitting and removal quick and easy. They are suitable for Metric, UNF and BSP thread sizes.

  • Material: Flexible Polyvinyl Chloride (PVC)
  • Colour: Black

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)