Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

Zatlačovací Nacvaknutí Krytky na šrouby a matice

 (6 Počet produktových řad)

Seznam Mřížka

Secure Cover Caps

Skladem Klikněte zde a vyžádejte si termín dodání

Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.

Thanks to the vibrant colours that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.

Each cap and base is available in a choice of six colour options that can be mixed and matched to create a truly customised appearance to your finished application.

  • Material: Polypropylene (PP)
  • Colours: Black, Blue, Green, Red, White and Yellow
  • Cover Caps and Bases are sold separately

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Stud Bolt Caps

Skladem Klikněte zde a vyžádejte si termín dodání

Stud Bolt Caps provide protection in scaffold applications. The design allows them to be positively fitted on to any exposed clamp studs on your scaffolding.

The protection that these caps offers helps prevent weathering, and damage to the studs from the people working around them - as well as injury prevention to workers. The hard material used to manufacture the caps ensures snug fitting and durability, no matter where they are fitted.

Manufactured to industry standard sizes for easy fitting and usability. This avoids any requirement for the measurement of your scaffold studs. They are available with a 13mm inner diameter that features a gradual ribbed design that helps keep the cap secure once fitted.

  • Material: Low-Density Polyethylene
  • Colour: Yellow

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Snap-on Nut Caps

Skladem Klikněte zde a vyžádejte si termín dodání

Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.

They improve the finished appearance, while providing protection against dirt, damage and long-term exposure to the surrounding environment.

Our range features four type options; Type 1 can be used to protect bolts, screws and nuts, Type 2 protects a washer in addition to the bolts, screws and nuts and Types 3 and 4 can extend to accommodate large studs. Available to fit various bolt thread sizes - you are sure to find an option for your application.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Black

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Nut Protection Caps

Skladem Klikněte zde a vyžádejte si termín dodání

Nut Protection Caps provide superior protection for nuts, screws and bolts across many outdoor applications. These caps benefit from resistance to most chemicals, and excelled environmental resistant properties to guard exposed fastening assemblies against the elements.

Available in a range of sizes, these durable protective caps create a neat finished appearance.

  • Material: Low-Density Polyethylene (LDPE)
  • Colours: Black, Grey and White
  • RoHs Standard

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Bolt Protection Caps

Skladem Klikněte zde a vyžádejte si termín dodání

Bolt Protection Caps protect joint fasteners against tampering and weathering. Ideal for bolts, screws, nuts and washers - they also create an enhanced finished appearance for your application.

This range is supplied in a wide choice of sizes to suit multiple applications. These caps are available to fit either Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.

  • Materials: Low Density Polyethylene (LDPE)
  • Colours: Black, Grey and White

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Snap-on Bolt Caps

Skladem Klikněte zde a vyžádejte si termín dodání

Bolt Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.

They improve the finished appearance, while providing protection against dirt, damage and long-term exposure to the surrounding environment.

Our range features two type options; Type 1 can be used to protect bolts, screws and nuts and Type 2 protects a washer in addition to the bolts, screws and nuts. Available to fit various bolt thread sizes - you are sure to find an option for your application.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Black

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)