Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

PVC Hydraulika Krytky a zátky pro hydrauliku

 (4 Počet produktových řad)

Seznam Mřížka

Banjo Union Caps

Skladem Klikněte zde a vyžádejte si termín dodání

A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. This range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.

The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.

The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.

  • Materials: Flexible PVC and HDPE
  • Colours: Red and Yellow
  • Fits hydraulic Banjo Unions to DIN 7642 B/E

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Round Vinyl End Caps

Skladem Klikněte zde a vyžádejte si termín dodání

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Flanged Caps

Skladem Klikněte zde a vyžádejte si termín dodání

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: Silicone, PE, PVC, TPR
  • Colour: Yellow, Natural, Pink, Red, Black

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Pull Tab Caps

Skladem Klikněte zde a vyžádejte si termín dodání

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black, Red

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)