Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(4 Počet produktových řad)
Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.
Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.
Hanger Cable Clamps are adjustable and flexible making them quick and easy to install. Ideal for holding cables, wires, or cords. It can be mounted on walls, ceilings or desk.
The one piece design clamp is self mounting, providing a secure grip, and hanger system for reliable performance.
Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku