Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(4 Počet produktových řad)
Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Round Ball Cap with high strength and secure press fit to enhance the design of the leg. Ideal for furniture, crafts, or architectural projects. They can also be used to protect the ends of furniture, and are easy to install and remove. It can also be used as a decorative top or finial.
Flanged Ball Nuts are an essential component of ball screw assemblies. They are precision mechanical components used in linear motion systems. These nuts, as the name implies, include a flange, which is a flat, projecting rim that extends from the nut and offers additional support and ease of installation.
It's used in conjunction with ball screws to convert rotary motion to linear motion. Ball bearings in the nut roll along the ball screw as it turns, giving smooth and precise linear motion. The flange features a tight tolerance, ensuring minimum backlash and high precision and accuracy.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
Please keep in mind that removing the ball nut from the sleeve provided can cause the ball bearings to come loose, rendering the ball nut useless.
Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.
It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku