Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(8 Počet produktových řad)
This Cable Wrap is crush resistant and is a tough durable protection for cable looms. It protects against damage and wear without restricting its flexibility. It is easy to install with a special tool.
A lightweight and protective wrap which provides a cost-effective hose and cable protection.
The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
This range of conduit fittings is available in plastic and metal options. They are a two-part fitting comprising of shell and body. There is also a choice between a Fixed External Thread Fitting and Swivel External Thread Fitting.
Polypropylene Contractor Packs include 10m of Polypropylene Conduit as well as 10 fittings and lock nuts. It's all supplied in a handy carry pack for easy ordering, storage and usage. Typical applications construction particularly when buried in concrete and plaster. The conduit is acid resistant and self-extinguishing
Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application.
These clips are designed to mount onto the edge of a panel, requiring no through hole. They come in several styles that hold different corrugated tube sizes.
Pegboard Hook Stoppers are designed to keep items or products securely in place on pegboard hooks. They limit the number of products hanging from the hook and prevent products from sliding or falling off, providing a more secure and organised display.
The stop limiter is inserted into the merchandising hook and can be adjusted along the prong, reducing the risk of injury and product damage. Cost-effective and reusable, the material reduces wear and tear. Ideal for application within the retail display industries.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku