För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
(16 Produktserier)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Lokaliseringsbussningar fungerar i linje med One-Touch fästelement för att exakt positionera och rikta in komponenter. De ger ett säkert och exakt sätt att hitta och hålla föremål på plats.
Avsedda att erbjuda ett exakt sätt att hitta och hålla föremål på plats, såväl som säker fästning av paneler och överdrag. Spännbussningar kan å andra sidan fungera som mottagare för One-Touch fästelement. One-Touch fästelement kan installeras utan behov av bussningar.
Dessa används i stor utsträckning i ett brett spektrum av industriella tillämpningar, inklusive fordon, flyg och medicinsk utrustning. De tål temperaturer på upp till 180 C och kan användas för tillämpningar som drivremmar eller maskinöverdrag.
Mätplattor används för att exakt och upprepade gånger placera glidklämmor längs linjära skenor eller axlar. Det finns två varianter tillgängliga, var och en med en distinkt monteringsstil.
En med en mätplatta och den andra med dubbla mätplattor. För var och en av dem finns det en monteringstyp. Skruvmonteringstypen med borrade hål eller självhäftande montering har en kontur av skruvhålets placering, inte borrad.
De har en markerad skala eller ett rutmönster som löper längs en eller båda kanterna, vilket ger användarna en indikation. Hållbar och slitstark.
Används i en mängd olika industriella tillämpningar, inklusive för fordon, flyg och medicinsk utrustning.
One-Touch Fästelement med dragklämma är perfekta för tillämpningar som kräver snabba och återkommande förändringar av verktyg eller inställningar med ett enda tryck. Det är slitstarkt och ger en säker och robust fästlösning. Lätt att ta bort och flytta samtidigt som anslutningen hålls på plats.
Består av två komponenter: en dragklämma och en metallbas. Metallbasen är på ena sidan av fästet, medan dragklämman sitter på den andra. När de två komponenterna är sammanfogade ansluts dragklämmans mekanism med föremålet och håller det säkert på plats. Dra isär de två halvorna för att frigöra föremålet med hjälp av dragklämmans mekanism, vilket görs enkelt med en enda beröring.
Dessa används i stor utsträckning i ett brett spektrum av industriella tillämpningar, inklusive fordon, flyg och medicinsk utrustning. De kan användas för tillämpningar som drivremmar eller maskinöverdrag.
One-Touch fästelement med kullåsning är perfekta för tillämpningar som kräver snabba och återkommande förändringar av verktyg eller inställningar med ett enda tryck. Det är slitstarkt och ger en säker och robust fästlösning.
Uppbyggda av tre delar: stomme, fjäder och kullager. Fjädern håller kullagret på plats, och när det trycks ned frigörs det från kroppen och släpper fästet. Kullagret säkrar fästelementet när det trycks tillbaka in i stommen.
Dessa används i stor utsträckning i ett brett spektrum av industriella tillämpningar, inklusive fordon, flyg och medicinsk utrustning. De tål temperaturer på upp till 180 C och kan användas för tillämpningar som drivremmar eller maskinöverdrag.
One-Touch Fästelement med kultkving är perfekta för tillämpningar som kräver snabba och återkommande förändringar av verktyg eller inställningar med ett enda tryck. Det är slitstarkt och ger en säker och robust fästlösning.
Uppbyggda av en stomme, fjäder och kullager. Fjädern håller kullagret på plats och när det trycks ned kommer det i kontakt med föremålet som ska spännas fast och låser det stadigt på plats. När fästet dras igen släpper kullagret föremålet, vilket gör att det enkelt kan tas bort.
Dessa används i stor utsträckning i ett brett spektrum av industriella tillämpningar, inklusive fordon, flyg och medicinsk utrustning. De kan användas för tillämpningar som drivremmar eller maskinöverdrag.
One-Touch Fästelement med snabbkoppling är perfekta för tillämpningar som kräver snabba och återkommande förändringar av verktyg eller inställningar med ett enda tryck. Det är slitstarkt och ger en säker och robust fästlösning.
Består av en stomme, en fjäder och en kam. Fjädern håller kammen på plats, och när spaken dras 45 º ur läge, svänger den runt en vridpunkt för att säkert låsa fast eller frigöra. Kammen kopplas ur när fästet dras igen, vilket gör att föremålet enkelt kan tas bort.
Dessa används i stor utsträckning i ett brett spektrum av industriella tillämpningar, inklusive fordon, flyg och medicinsk utrustning. Tål temperaturer på upp till 130 C och kan användas för tillämpningar som drivremmar eller maskinöverdrag.
Stigplattor är mekaniska komponenter som används tillsammans med skjutlås för att höja och stödja andra komponenter eller föremål. Det finns två varianter i det här sortimentet: en som är rektangulär och en som är kvadratisk.
Används för att öka den låsande ytans höjd, vilket gör den mer tillgänglig och enklare att använda. De är korrosionsbeständiga, garanterar långvarig prestanda även i tuffa miljöer, och håller sig på plats och rör sig inte under användning.
Används i en mängd olika industriella tillämpningar, inklusive för fordon, flyg och medicinsk utrustning.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta