Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Spännverktyg Klämmor och greppare Hexagon Clamps

 (1 Produktserie)

Lista Rutnät

Variable Hexagon Clamps

I lager I produktion

These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.

The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.

Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.

  • It features a strong and dependable grip while being low-profile.
  • It can reduce the expense of clamping on fixtures.
  • Ideal for electronics assembly, machining centres, and medical equipment.
Material: Hardened Steel

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)