Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(2 categorie prodotti)
Essentra Components offre una vasta selezione di bulloni a occhiello di sollevamento, comunemente chiamati anelli di sollevamento o golfari. Sono disponibili in un’ampia gamma di colori e materiali, tra cui acciaio e acciaio inossidabile (AISI 316), garantendo l’idoneità a diversi ambienti. Aderendo agli standard DIN, i nostri golfari sono sottoposti a rigorosi test con una capacità di carico di 2,5 volte superiore a quello massimo. Su richiesta, possono essere accompagnati da un certificato CE di conformità delle apparecchiature di sollevamento. È essenziale assicurarsi che i bulloni a occhiello mantengano un solido contatto con la superficie di accoppiamento durante l’uso. In genere, questi bulloni vengono applicati su apparecchiature esclusivamente per il trasporto piuttosto che per attività di sollevamento ripetitive. Per le applicazioni che richiedono un sollevamento frequente, si consiglia di esplorare la nostra gamma di bulloni di sollevamento girevoli.
These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.
It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.
It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare