Desk Grommets are an excellent method in organising the wires and cables that belong to your computer, telephone, and other office equipment - helping you to maintain a tidy desk and work space that is also easier to clean.
Our Desk Grommet range is made from either Nylon 6/6 or Acrylonitrile Butadiene Styrene (ABS). With several shapes available, including; Round, Oval, Teardrop and Rectangular Cable Grommet.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
464233 | £ 0.7037 - £ 0.7037 | 3068 In stock |
2.362 in
60.0 mm
|
||||||||
464237 | £ 0.6763 - £ 0.7037 | 3917 In stock |
2.362 in
60.0 mm
|
||||||||
464241 | £ 0.7488 - £ 0.7488 | 3836 In stock |
2.559 in
65.0 mm
|
||||||||
£ 0.7187 - £ 0.7488 | 8597 In stock |
2.559 in
65.0 mm
|
|||||||||
464250 | £ 0.8337 - £ 0.868 | 4682 In stock |
3.15 in
80.0 mm
|
||||||||
£ 1.4923 - £ 1.9253 | 195 In stock |
3.15 in
80.0 mm
|
|||||||||
£ 1.2855 - £ 2.3329 | 100 In stock |
1.969 in
50.0 mm
|
|||||||||
£ 0.7037 - £ 0.7037 | 2825 In stock |
2.362 in
60.0 mm
|
|||||||||
464240 | £ 0.7488 - £ 0.7488 | 4010 In stock |
2.559 in
65.0 mm
|
||||||||
£ 0.7488 - £ 0.7488 | 4618 In stock |
2.559 in
65.0 mm
|
|||||||||
£ 0.8337 - £ 0.868 | 4222 In stock |
3.15 in
80.0 mm
|
|||||||||
464253 | £ 0.8337 - £ 0.868 | 144 In stock |
3.15 in
80.0 mm
|
||||||||
£ 1.2855 - £ 1.2855 | 5494 In stock |
1.969 in
50.0 mm
|
|||||||||
464259 | £ 1.2595 - £ 1.6198 | 298 In stock |
1.969 in
50.0 mm
|
||||||||
£ 0.6763 - £ 0.7037 | 5481 In stock |
2.362 in
60.0 mm
|
|||||||||
£ 0.7037 - £ 0.7037 | 3621 In stock |
2.362 in
60.0 mm
|
|||||||||
464242 | £ 0.7488 - £ 0.7488 | 803 In stock |
2.559 in
65.0 mm
|
||||||||
464247 | £ 0.8337 - £ 0.868 | 310 In stock |
3.15 in
80.0 mm
|
||||||||
£ 0.8337 - £ 0.868 | 3595 In stock |
3.15 in
80.0 mm
|
|||||||||
£ 1.4923 - £ 1.5197 | 2789 In stock |
3.15 in
80.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue