Menu Search

Desk Grommet 80.0 mm 96.0 mm ABS Silver;Black

This round desk grommet is ideal for use is office spaces to keep desk areas tidy. Manufactured from ABS.
Item code:

464252

2770 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 2.0491
100 - 999 £ 0.868
1000 - 1999 £ 0.8502
2000 + £ 0.8337
Standard pack: 100

Order in multiple of 10

Total price:

£ 20.49

10 x £ 2.0491

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver;Black
Grommet Shape Round
Material ABS
Surface Finish Textured
Type 80.0 mm Round
Compatible Hole Diameter 80.0 mm
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us