Menu Search

Desk Grommet 80.0 mm 96.0 mm ABS Silver

This round desk grommet is ideal for use is office spaces to keep desk areas tidy. Manufactured from ABS.
Item code:

464251

3595 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.868
1000 - 1999 £ 0.8502
2000 + £ 0.8337
Standard pack: 100

Order in multiple of 100

Total price:

£ 86.80

100 x £ 0.868

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Grommet Shape Round
Material ABS
Surface Finish Textured
Type 80.0 mm Round
Compatible Hole Diameter 80.0 mm
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us