Sleeve Bearings - Plastic

Item Code: 103162400002
103162400002


In Stock!

Description
Quantity
Unit Price
Options
Overall Length
:
15.0 mm
Colour
:
Green
Inside Diameter
:
16.0 mm
Full Material
:
Nylon 6/6;Aramid;Polytetrafluoroethylene
Material
:
Nylon
Application Temperature Range
:
170 °C
Overall Diameter
:
24.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.65 500 : £0.637 1000 : £0.624
essential solutions
delivered