Sleeve Bearings - Plastic

Item Code: 103152200002
103152200002


In Stock!

Description
Quantity
Unit Price
Options
Bearing Type
:
Plastic
Bearing Material
:
Nylon
Nominal Inside Diameter
:
15.0 mm
Nominal Outside Diameter
:
22.0 mm
Overall Length
:
15.0 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material
:
Nylon
Measurement Standard
:
Metric
Standard Pack: 100

Buy in multiples of: 100

100 : £0.469 500 : £0.459 1000 : £0.45
essential solutions
delivered