Sleeve Bearings - Plastic

Item Code: 103103019247
103103019247


In Stock!

Description
Quantity
Unit Price
Options
Bearing Type
:
Plastic
Bearing Material
:
Nylon
Nominal Inside Diameter
:
6.0 mm
Nominal Outside Diameter
:
8.0 mm
Overall Length
:
8.0 mm
Colour
:
Green
Full Material
:
Nylon 6/6;Aramid;Polytetrafluoroethylene
Material
:
Nylon
Application Temperature Range
:
170 °C
Measurement Standard
:
Metric
Standard Pack: 100

Buy in multiples of: 100

100 : £0.332 500 : £0.325 1000 : £0.319
essential solutions
delivered