Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Plastic Montare dublă Suport pentru PCB

 (31 Produse)

Listă Grilă

Dual Locking Support Pillars

În stoc În producție

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Push-In Spacer

În stoc În producție

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Spacers - Hexagonal / Non Undercut

În stoc În producție

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Threaded Spacers

În stoc În producție

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Screw-In Spacer

În stoc În producție

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Hexagonal Unthreaded Spacers

În stoc În producție

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Round Insulation Standoffs

În stoc În producție

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Hexagonal Insulation Standoffs

În stoc În producție

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Snap-fit Spacer

În stoc În producție

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Touch Control

În stoc În producție

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

În stoc În producție

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Screw Down

În stoc În producție

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Corner Edge Locking Supports

În stoc În producție

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Edge Locking Supports - Snap In

În stoc În producție

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Dual Locking/Two Prong/Arrowhead

În stoc În producție

These PCB Support Pillars are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

În stoc În producție

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Stud Fitting

În stoc În producție

These supports are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Rivet Locking/Two Prong

În stoc În producție

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

În stoc În producție

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Rivet Locking PCB Support Pillars

În stoc În producție

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Stacking

În stoc În producție

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Flat Rest PCB Support

În stoc În producție

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Lock/Spring

În stoc În producție

These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Support Pillars - Quarter Turn

În stoc În producție

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Key Hole PCB Supports

În stoc În producție

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)
  • din 2