Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(3 Produse)
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Tento sortiment dištančných stĺpikov sa ľahko inštaluje vďaka skrutkovitému dizajnu. Sú vhodné pre celý rad zariadení a sú dostupné vo vyhotovení bez zápichu aj so zápichom. Rozpery bez zápichu poskytujú vynikajúcu stabilitu, ale na ich montáž je potrebná podložka. Rozpery so zápichom sa dajú omnoho rýchlejšie namontovať, umožňujú naskladanie rozpier a nevyžadujú si použitie podložky. K dispozícii sú aj samorezné typy na spojenie s nezávitovými tvarovkami. Dodávajú sa v niekoľkých materiáloch a dĺžkach.
Cod Serie: SR2702
S ostrým hrotom, ktorý umožňuje skrutke narezať závit do panelu. Zrýchľuje čas a redukuje manuálnu prácu, potrebnú na upevnenie.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina